VGS, PN 25, DN 25, 6.3 m³/h, G 1 1/4 A

065B0790

VGS PN25 25/6,3 2-way thread flow/ret

Product details

Gross weight 1.584 Kilogram
Net weight 1.584 Kilogram
Volume 1.365 Liter
EAN 5702421543726

 

Application Steam
Cavitation factor 0.6
China RoHS compliance Out of scope
Connection size G 1 1/4 A
Connection standard ISO 228/1
Connection types External Thread
Contain batteries No
Description VGS PN25 25/6,3 2-way thread flow/ret
Diameter [mm] 25 mm
Differential pressure range [bar] [Max] 10 bar
EU RoHS compliance Out of scope
Flow characteristic Approx. linear
Function Control valve
Kvs values [m³/h] 6.3 m³/h
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 200 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Circulation water
Mounting version Free
Number of ports 2
Permissible media Steam
PN alternative VSP 16
Pressure class PN 25
Pressure nominal [bar] 25 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 65895f52-3e32-45db-8318-8d3e5b5f455b
SCIP dossier product name VGS PN25
Spindle position Normally open
Stroke [mm] 5 mm
Type VGS
Valve body material Red bronze, mat. No. 2.1096.1 (RG5)
Valve cone material Stainless steel, mat. No. 1.4122
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 25

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality