4-way reversing valve coil, STF-01AJ504F1

061L7101

Supply voltage [V] AC: 208 - 240, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP54

Product details

Gross weight 0.148 Kilogram
Net weight 0.126 Kilogram
Volume 0.15 Liter
EAN 5702424695125

 

Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 149 °F
Ambient temperature range [°F] [min] -4 °F
Approval CE
VDE
Cable length [in] 47.2 in
Cable length [m] 1.2 m
Class of Insulation B
Coil mount, recom. torque [Nm] [max] 1.96 nm
Coil mount, recom. torque [Nm] [min] 1.47 nm
Contain batteries No
Enclosure rating IP IP54
Frequency [Hz] 50 Hz
Packing format Industrial pack
Power consumption [W] 50Hz 6 W
Product group 4-way reversing valves
Product Name Description 4-way reversing valve coil
Quantity per packing format 100 pc
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 208 V
Type STF
Type designation STF-01AJ504F1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality