Accessory, Cable, Cable NSK PP13 I/50

061H5177

Electrical connection: Round Packard Metri-Pack, Cable length [m]: 1.000, Packing format: Industrial pack, Quantity per packing format: 50

Product details

Gross weight 0.031 Kilogram
Net weight 0.028 Kilogram
Volume 0.07 Liter
EAN 5702428274500

 

Cable length [m] 1 m
CE evaluated Yes
China RoHS compliance Out of scope
Electrical conn. Male/Female Male
Electrical connection Round Packard Metri-Pack
Enclosure rating IP IP66
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE and contain batteries No
Output signal NONE
Packing format Industrial pack
Product group Accessories, sensors
Product Name Description Cable
Quantity per packing format 50 pc
REACH Candidate List substances No
Specification key NSK-PP13
Type Accessory
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality