Plug, XGE-AA01, XGE-AC

061H3103

Plug, Type designation: XGE-AA01, Used for product: XGE-AC, Packing format: Industrial pack, Quantity per packing format: 60

Product details

Gross weight 0.027 Kilogram
Net weight 0.02 Kilogram
Volume 0.069 Liter
EAN 5702428275606

 

CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Electrical connection DIN-plug
Enclosure rating IP IP65
EU RoHS compliance Out of scope
Identical product 061H3101
Max. current output/phase [A] 16 A
Packing format Industrial pack
Product accessories No
Product group Electron. control accessories
Product Name Description Plug
Quantity per packing format 60 pc
REACH Candidate List substances No
Refrigerants R449B
R450A
R513A
Serviceable No
Type Accessory
Type designation XGE-AA01
Used for product XGE-AC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality