Fan speed controller, RGE

061H3050

Factory setting [bar]: 16.00, Number of Phases: 3, P band max. [bar]: 4.0, Regulation range [bar] Pe [max]: 28.00, Regulation range [bar] Pe [min]: 8.00, Type designation: RGE-Z3T4-7DS

Product details

Gross weight 1.651 Kilogram
Net weight 1.53 Kilogram
Volume 4.64 Liter
EAN 5702428275699

 

Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -4 °F
Approval CE
UKCA
Burst pressure [bar] 131 bar
Burst pressure [psig] 1900 psig
Capillary tube length [in] 35.4 in
Capillary tube length [mm] 900 mm
CE evaluated Yes
China RoHS compliance Out of scope
Enclosure rating IP IP54
EU RoHS compliance Out of scope
Factory setting [bar] 16 bar
Factory setting [psig] 232 psig
Frequency [Hz] 50/60 Hz
Housing Closed
In scope of WEEE and contain batteries No
Max. current output/phase [A] 7 A
Max. Working Pressure [bar] 47 bar
Max. Working Pressure [psig] 681 psig
Min speed setting [%] 35%@50Hz
35%@60Hz
Number of Phases 3
Number of terminals [pcs] 8 pc
P band max. [bar] 4 bar
P band max. [psi] 58 psi
Packing format Multi pack
Pressure connection notes with Schrader
Pressure inlet conn. size [in] 1/4
Pressure inlet conn. std. DIN 8906
Pressure inlet conn. type Flare
Pressure inlet Internal/Extern Internal
Product accessories No
Product group Electronic controllers
Product Name Description Fan speed controller
Quantity per packing format 6 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R404A
R407C
R407H
R449B
R450A
R513A
Regulation range [bar] Pe [max] 28 bar
Regulation range [bar] Pe [min] 8 bar
Regulation range [MPa] Pe [max] 2.8 MPa
Regulation range [MPa] Pe [min] 0.8 MPa
Regulation range [psig] Pe [max] 406 psig
Regulation range [psig] Pe [min] 116 psig
Serviceable No
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 200 V
Type RGE
Type designation RGE-Z3T4-7DS
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality