Pressure switch, KPS37

060-310166

Regulation range [bar] Pe: 6 - 18, Differential [bar]: 0.85 - 2.5, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 22

Product details

Gross weight 1.088 Kilogram
Net weight 0.966 Kilogram
Volume 2.518 Liter
EAN 5702423146789

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 158 °F
Ambient temperature range [°F] [Min] -40 °F
Approval ABS
BV
CCC
CCS
CE
DNV
EAC
GL
KRS
LLC CDC EURO-TYSK
LR
LVD
NKK
RINA
RMRS
RoHS
RoHS China
TYSK
UL
CE evaluated Yes
China RoHS compliance Yes
Contact function SPDT gold
Contact rating AC15=4 A, 440 V
AC1=10 A, 440 V
AC3=6 A, 440 V
DC13=12 W, 220 V
LR max. 50 A
for gold 1…30 mA, 5...30 V
Contain batteries No
Differential [bar] [Max] 2.5 bar
Differential [bar] [Min] 0.85 bar
Differential [psi] [max] 36 psi
Differential [psi] [min] 12 psi
Electrical conn. comments Metal cable gland
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size Pg 13.5
Electrical connection standard DIN 40430
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP67
EU RoHS compliance Out of scope
Max. test pressure [bar] Pe 27 bar
Max. test pressure [psig] 392 psig
Max. Working Pressure [bar] 22 bar
Max. Working Pressure [psig] 319 psig
Packing format Multi pack
Pressure connection size 3/8
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 8 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Regulation range [bar] Pe [Max] 18 bar
Regulation range [bar] Pe [Min] 6 bar
Regulation range [MPa] Pe [max] 1.8 MPa
Regulation range [MPa] Pe [min] 0.6 MPa
Regulation range [psig] Pe [Max] 261 psig
Regulation range [psig] Pe [Min] 87 psig
Reset function Auto
SCIP dossier no. d1127e97-408e-40d0-9aba-98480f7dad9c
SCIP dossier product name KPS Pressure Switch
Serviceable No
Type KPS37
UL approval file name E73170
UL evaluated Yes

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality