Solenoid valve, EV225B, Function: NC, NPT, 1, 6 m³/h, PTFE
032U3694
Media recommendations: Steam, Approval: cURus recognized; C UL US LISTED, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Media recommendations: Steam, Approval: cURus recognized; C UL US LISTED, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Gross weight | 1.466 Kilogram |
Net weight | 1.404 Kilogram |
Volume | 1.227 Liter |
EAN | 5702423231201 |
Gross weight | 1.466 Kilogram |
Net weight | 1.404 Kilogram |
Volume | 1.227 Liter |
EAN | 5702423231201 |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 40 °C |
Ambient temperature max. [°F] | 104 °F |
Body material | DZR brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | DZR brass |
Connection size [in] | 1 |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Contain batteries | No |
Cv value [gal/min] | 6.95 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0.7 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 10 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Est. time to close, water [ms] | 20 ms |
Est. time to open, water [ms] | 20 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
Kv value [m³/h] | 6 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 25 bar |
Max. test pressure [psig] | 363 psig |
Max. Working Pressure [bar] | 24.1 bar |
Max. Working Pressure [psig] | 350 psig |
Media recommendations | Steam |
Media tolerance comments | Slightly aggressive media |
Medium temperature range [°C] [max] | 185 °C |
Medium temperature range [°C] [min] | -10 °C |
Medium temperature range [°F] [max] | 365 °F |
Medium temperature range [°F] [min] | 14 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 25 mm |
Orifice size fraction [in] | 1 in |
Packing format | Multi pack |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 37eed611-ac6e-4afb-8c8d-2fa1dd1fb454 |
SCIP dossier product name | EV225B - solenoid valve |
Seal Material | PTFE |
Serviceable | Solenoid valve spare parts |
Specification key | EV225B 25BD N 1T NC000 |
Type | EV225B |
Type designation | EV225B 25 |
UL evaluated | Yes |
Actuator | B |
Actuator size | 13.5 mm |
Actuator size [in] | 0.53 in |
Actuator system [mm] | 13.5 mm |
Ambient temperature max. [°C] | 40 °C |
Ambient temperature max. [°F] | 104 °F |
Body material | DZR brass |
China RoHS compliance | Out of scope |
Connection Internal/External | Internal |
Connection material | DZR brass |
Connection size [in] | 1 |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Contain batteries | No |
Cv value [gal/min] | 6.95 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0.7 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 10 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Est. time to close, water [ms] | 20 ms |
Est. time to open, water [ms] | 20 ms |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Fluid Group | 1 |
Function | NC |
In scope of WEEE | Yes |
Kv value [m³/h] | 6 m³/h |
Max media viscosity [cSt] | 50 cSt |
Max. test pressure [bar] | 25 bar |
Max. test pressure [psig] | 363 psig |
Max. Working Pressure [bar] | 24.1 bar |
Max. Working Pressure [psig] | 350 psig |
Media recommendations | Steam |
Media tolerance comments | Slightly aggressive media |
Medium temperature range [°C] [max] | 185 °C |
Medium temperature range [°C] [min] | -10 °C |
Medium temperature range [°F] [max] | 365 °F |
Medium temperature range [°F] [min] | 14 °F |
Number of ways | 2/2 |
Operation | Servo-operated (diaphragm) |
Orifice size [mm] | 25 mm |
Orifice size fraction [in] | 1 in |
Packing format | Multi pack |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 37eed611-ac6e-4afb-8c8d-2fa1dd1fb454 |
SCIP dossier product name | EV225B - solenoid valve |
Seal Material | PTFE |
Serviceable | Solenoid valve spare parts |
Specification key | EV225B 25BD N 1T NC000 |
Type | EV225B |
Type designation | EV225B 25 |
UL evaluated | Yes |