Solenoid valve, EVUL 8, Solder, ODF, 1/2 in, Function: NC

032F8211

Body material: Stainless steel, Kv value [m³/h]: 0.9, Packing format: Industrial pack

Product details

Gross weight 0.07 Kilogram
Net weight 0.059 Kilogram
Volume 0.393 Liter
EAN 5702428407021

 

Actuator system [mm] 9 mm
Ambient temperature -40 - Coil dependent
Approval EAC
LLC CDC TYSK
UR
Body material Stainless steel
China RoHS compliance Yes exceed limitations
Coil No
Contain batteries No
Cv value [gal/min] 1.04 gal/min
Direction Angleway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Function NC
Inlet connection type Solder, ODF
Inlet size [in] 1/2 in
Kv value [m³/h] 0.9 m³/h
Lubricants compatibility AB
MO
PAG
PAO
POE
PVE
Manual operation option No
Max. Working Pressure [bar] 90 bar
Max. Working Pressure [psig] 1305 psig
Medium temp. range note Defrost max. 130ºC/265ºF
Medium temperature range [°C] [max] 105 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 221 °F
Medium temperature range [°F] [min] -40 °F
MinODP [bar] 0.02 bar
MOPD[bar/psi] Coil Dependent
Outlet connection type Solder, ODF
Outlet size [in] 1/2 in
Packing format Industrial pack
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 40 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1233zd(E)
R1234yf
R1234ze(E)
R1270
R134a
R22/R407C
R23
R290
R32
R404A/R507A
R407A
R407F
R407H
R410A
R422B
R422D
R438A
R444B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R513A
R513B
R515A
R515B
R516A
R600
R600a
R744
SCIP dossier no. 850a5e3e-abe8-4821-a4ed-92e9c0410196
SCIP dossier product name EVUL
Serviceable No
Type EVUL 8
Type designation Solenoid valve, Solder
UK RoHS compliance Out of scope
UL approved refrigerants R1233zd(E)
R134a
R22
R23
R404A
R407A
R407C
R407F
R407H
R410A
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R463A
R507A
R513A
R513B
R515A
R515B
R516A
R744
R1234yf
R1234ze(E)
R1270
R290
R32
R444B
R452B
R454A
R454B
R454C
R455A
R600
R600a

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality