Pilot valve, EVM

027B1120

Kv value [m³/h]: 0.34, Max. Working Pressure [bar]: 65

Product details

Gross weight 0.252 Kilogram
Net weight 0.251 Kilogram
Volume 0.2 Liter
EAN 5702422007128

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 80 °C
Ambient temperature range [°F] [max] 176 °F
Ambient temperature range [°F] [min] -40 °F
Approval LLC CDC TYSK
UL
Body material Steel
China RoHS compliance Out of scope
Coil No
Contain batteries No
Cv value [gal/min] 0.393 gal/min
Direction None
EU RoHS compliance Out of scope
Function NC
Inlet connection type Thread
Kv value [m³/h] 0.34 m³/h
Manual operation option No
Max. Working Pressure [bar] 65 bar
Max. Working Pressure [psig] 943 psig
MaxOPD[bar] 10W AC 21 bar
MaxOPD[bar] 20W AC 40 bar
MaxOPD[bar] 20W DC 14 bar
MaxOPD[psi] 10W AC 305 psi
MaxOPD[psi] 20W AC 580 psi
MaxOPD[psi] 20W DC 203 psi
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -60 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -76 °F
Orifice size [mm] 3.3 mm
Packing format Multi pack
Parts Program name CVH
ICS
Product accessories Pilot valve accessories
Product group Press. and temp. regul. valves
Product Name Description Pilot valve
Quantity per packing format 20 pc
REACH Candidate List substances No
Refrigerants R1234yf
R1234ze(E)
R125
R134a
R152a
R170
R22
R227ea
R236fa
R245fa
R290
R32
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R407H
R409A
R410A
R413A
R417A
R421A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R452C
R454A
R454B
R454C
R455A
R463A
R502
R507A
R512A
R513A
R513B
R515A
R515B
R516A
R600
R600a
R717
R744
Serviceable No
Type EVM
Type designation Solenoid valve
UK RoHS compliance Out of scope
UL evaluated Yes
Valve operation Servo-piston

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality