SGI 12, Sight glass, Flare, 12 mm, Flare, 12.00 mm

014-0009

Inlet connection type: Flare, Inlet size [mm]: 12, Outlet connection type: Flare, Outlet size [mm]: 12.00

Product details

Gross weight 0.22 Kilogram
Net weight 0.205 Kilogram
Volume 0.143 Liter
EAN 5702422027805

 

Body material Brass
China RoHS compliance Yes exceed limitations
Connection material Brass
Contain batteries No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Green: max moist con@25 °C R22: 150 ppm
Green: max moist con@43 °C R22: 250 ppm
Inlet connection type Flare
Inlet Internal/External External
Inlet size [in] 1/2 in
Inlet size [mm] 12 mm
Max. Working Pressure [bar] 35 bar
Max. Working Pressure [psig] 500 psig
Moisture indicator I indicator
Other RoHS documentation Saudi Arabia RoHS
Outlet connection type Flare
Outlet Internal/External External
Outlet size [in] 1/2 in
Outlet size [mm] 12 mm
Packing format Multi pack
Product accessories Generic accessories
Product group Sight glasses
Product Name Description Sight glass
Quantity per packing format 25 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Cobalt dichloride (CAS no. 7646-79-9)
Refrigerants R22
SCIP dossier no. 323c7b85-ff73-43cd-8fce-a44eabbf5297
Serviceable No
Temperature range [°C] [max] 80 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 175 °F
Temperature range [°F] [min] -58 °F
Type SGI 12
UK RoHS compliance Out of scope
Yellow: min moist con@25 °C R22: 300 ppm
Yellow: min moist con@43 °C R22: 500 ppm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality