RAVK, 25 °C - 45 °C, 2 m

013U8072

RAVK PN16 25-45/2m

Product details

Gross weight 0.414 Kilogram
Net weight 0.398 Kilogram
Volume 1.343 Liter
EAN 5702421552094

 

Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] 0 °C
Capillary tube length [m] 2 m
Contain batteries No
Description RAVK PN16 25-45/2m
EU RoHS compliance Yes with exemptions
Function Temp. controller
Gain Ks 0.1
Impulse tube material Copper mat. No 2.0090
Media temperature at sensor [°C] [Max] 120 °C
Mounting version Free
Product group Actuators - Temperature
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sensor connection M14x1 / R1/2 ext thread acc. DIN 2999
Temperature sensor diameter [mm] 9.5 mm
Temperature sensor length [mm] 82 mm
Temperature sensor material Copper mat. No 2.0090
Temperature setting range [°C] [Max] 45 °C
Temperature setting range [°C] [Min] 25 °C
Time constant [sec] 25 "
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type RAVK

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality