Sensor FTC, 15 °C - 50 °C, 2 m

013G5081

FTC Thermostatic Element, 15-50 Celcius

Product details

Gross weight 0.284 Kilogram
Net weight 0.284 Kilogram
Volume 0.614 Liter
EAN 5702420045504

 

Capillary tube length [m] 2 m
Description FTC Thermostatic Element, 15-50 Celcius
EU RoHS compliance Yes
EU RoHS exemption clause No
Product group Sensor FTC
REACH Candidate List substances No
Sensor temperature [°C] [Max] 65 °C
Temperature setting range [°C] [Max] 50 °C
Temperature setting range [°C] [Min] 15 °C
Type FTC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality