Sensor FTC, 35 °C - 70 °C, 2 m

013G5080

FTC Thermostatic Element, 35-70 Celcius

Product details

Gross weight 0.27 Kilogram
Net weight 0.257 Kilogram
Volume 0.562 Liter
EAN 5702420054902

 

Capillary tube length [m] 2 m
Description FTC Thermostatic Element, 35-70 Celcius
Product group Sensor FTC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 6a391906-2f3c-411e-9be9-fd9c76f47a80
SCIP dossier product name FTC Thermostatic Element, 35-70 Celcius
Sensor temperature [°C] [Max] 65 °C
Temperature setting range [°C] [Max] 70 °C
Temperature setting range [°C] [Min] 35 °C
Type FTC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality