AQ, DN 150, 35 KPa - 21 KPa, 4.3 m³/h - 153.29 m³/h

003Z3773

AQ DN 150, flow limiter

Product details

Gross weight 14.2 Kilogram
Net weight 14.2 Kilogram

 

Contain batteries No
Description AQ DN 150, flow limiter
Differential pressure over the valve [kPa] [Max] 210 KPa
Differential pressure over the valve [kPa] [Min] 35 KPa
Direction Defined by arrow on valve body
Flow [m³/h] [Max] 153.29 m³/h
Flow [m³/h] [Min] 4.3 m³/h
Height [mm] 218 mm
Height with tets plugs [mm] 248 mm
Length [m] 220 m
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 25
Product group Other valves
Type AQ
Valve size DN 150
Weight [kg] 14.2 kg

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality