AQ, DN 150, 21 KPa - 21 KPa, 3.96 m³/h - 145.3 m³/h

003Z3772

AQ DN 150, flow limiter

Product details

Gross weight 20 Kilogram
Net weight 16.6 Kilogram

 

Contain batteries No
Description AQ DN 150, flow limiter
Differential pressure over the valve [kPa] [Max] 210 KPa
Differential pressure over the valve [kPa] [Min] 21 KPa
Direction Defined by arrow on valve body
Flow [m³/h] [Max] 145.3 m³/h
Flow [m³/h] [Min] 3.96 m³/h
Height [mm] 218 mm
Height with tets plugs [mm] 248 mm
Length [m] 220 m
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 25
Product group Other valves
Type AQ
Valve size DN 150
Weight [kg] 14.2 kg

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality