Measuring orifices, DN 100, PN 25

003Z2277

Measuring orifice DN100 (PN25+40)

Product details

Gross weight 3.33 Kilogram
Net weight 3.16 Kilogram
Volume 14.45 Liter
EAN 5702421551158

 

China RoHS compliance Out of scope
Contain batteries No
Description Measuring orifice DN100 (PN25+40)
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Kvs values [m³/h] 233 m³/h
Pressure class PN 25
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Size DN 100
Type Measuring orifices
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality