Impulse tube with O-rings, 2,5 m

003Z0690

Impulse tube with O-rings, 2,5 m

Product details

Gross weight 0.144 Kilogram
Net weight 0.077 Kilogram
Volume 0.47 Liter
EAN 5702421558553

 

Contain batteries No
Description Impulse tube with O-rings, 2,5 m
Package depth [mm] 0 mm
Package height [mm] 0 mm
Package width [mm] 0 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage ASV, AB-PM, USV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality