AHPBM-F, PN 16, DN 15, Flow rate [m³/h]: 0.20 - 1.00, External Thread, G 3/4 A, Mounting version: Flow

003L3582

AHPBM-F PN16 15/1,6/0,12 ext.thr. flow

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.469 Kilogram
Net weight 0.469 Kilogram
Volume 0.912 Liter
EAN 5702421558126

 

Actuator diaphragm material EPDM
Application District Heating
Cavitation factor 0.6
Connection size G 3/4 A
Connection types External Thread
Description AHPBM-F PN16 15/1,6/0,12 ext.thr. flow
Diameter [mm] 15 mm
Differential pressure range [bar] [Max] 4 bar
Differential pressure setting [bar] [Max] 0.12 bar
Differential pressure setting [bar] [Min] 0.12 bar
dPb virtual 0.1
Flow control No
Flow limitation Yes
Flow rate [m³/h] 1 m³/h
Flow rate [m³/h] [Max] 1 m³/h
Flow rate [m³/h] [Min] 0.2 m³/h
Function Diff. press. and flow limiter with int. control valve
Function VSP - P Yes
Function VSP - Q Yes
Function VSP - T No
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1.6 m³/h
Leakage rate [% Kvs] 0.02
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Flow
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure class PN 16
Pressure controller Differential pressure controller
Pressure nominal [bar] 16 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sealing CV material EPDM
Sealing DP material EPDM
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure Fixed
Stem position Normally open
Stroke [mm] 5.5 mm
Type AHPBM-F
Valve body material DZR brass CuZn36Pb2AS (CW 602N)
Valve cone CV material Dezincing free brass CuZn36Pb2As
Valve cone DP material Dezincing free brass CuZn36Pb2As
Valve seat material Dezincing free brass CuZn36Pb2As
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality