RAVK, 10 °C - 30 °C, 2 m

003L3530

Product details

Gross weight 0.404 Kilogram
Net weight 0.398 Kilogram
Volume 1.363 Liter
EAN 5702425120121

 

Capillary tube length [m] 2 m
Contain batteries No
EU RoHS compliance Yes with exemptions
Product group Actuators - Temperature
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Temperature setting range [°C] [Max] 30 °C
Temperature setting range [°C] [Min] 10 °C
Type RAVK

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality