Gaskets for diaphragm size 250 EPDM, AF
003G1462
This product is not available in this store. Please contact your local Customer Service Center.
Gaskets for diaphragm size 250 EPDM, AF
Gaskets for diaphragm size 250 EPDM, AF
Gross weight | 0.218 Kilogram |
Net weight | 0.218 Kilogram |
Volume | 3.869 Liter |
EAN | 5702421814987 |
Gross weight | 0.218 Kilogram |
Net weight | 0.218 Kilogram |
Volume | 3.869 Liter |
EAN | 5702421814987 |
Contain batteries | No |
Description | Gaskets for diaphragm size 250 EPDM, AF |
Material | EPDM |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Stuffing box kits |
Contain batteries | No |
Description | Gaskets for diaphragm size 250 EPDM, AF |
Material | EPDM |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Stuffing box kits |