Transmitter circuits

Shows 14 product(s)

084Z3011

Temperature transmitter, MBT 9110, -50 °C - 150 °C

Transmitter type: Standard in box, Sensor elem. resistance [Ohm]: 1000, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z3108

Temperature transmitter, MBT 9110, -50 °C - 100 °C

Transmitter type: Standard, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z5114

Temperature transmitter, MBT 9110, 0 °C - 150 °C

Transmitter type: Standard, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z5190

Temperature transmitter, MBT 9110, 0 °C - 100 °C

Transmitter type: Standard, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z6000

Temperature transmitter, MBT 9110, -50 °C - 200 °C

Transmitter type: Standard, high lid, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z6135

Temperature transmitter, MBT 9110, 0 °C - 600 °C

Transmitter type: Standard in box, Sensor elem. resistance [Ohm]: 100, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z8115

Temperature transmitter, MBT 9110, -50 °C - 50 °C

Transmitter type: Standard in box, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z8117

Temperature transmitter, MBT 9110, 0 °C - 100 °C

Transmitter type: Standard in box, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z8118

Temperature transmitter, MBT 9110, -10 °C - 150 °C

Transmitter type: Standard in box, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

084Z8119

Temperature transmitter, MBT 9110, 0 °C - 250 °C

Transmitter type: Standard in box, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20

View: