Insertion temperature transmitters

Shows 44 product(s)

084Z4020

Temperature transmitter, MBT 5560, 50 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4021

Temperature transmitter, MBT 5560, 100 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4022

Temperature transmitter, MBT 5560, 150 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4024

Temperature transmitter, MBT 5560, 250 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4025

Temperature transmitter, MBT 5560, 50 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4026

Temperature transmitter, MBT 5560, 100 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4030

Temperature transmitter, MBT 3560, 50 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4031

Temperature transmitter, MBT 3560, 100 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4032

Temperature transmitter, MBT 3560, 150 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

084Z4033

Temperature transmitter, MBT 3560, 200 mm, G,1/4

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti

View: