Pressure Transmitters

Shows 11 product(s)

064G5214

Pressure transmitter, MBS 9200, 0 mbar - 100 mbar, 0 psi - 1.45 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9200-B311-A1GB04-1

064G5215

Pressure transmitter, MBS 9200, 0 mbar - 250 mbar, 0 psi - 3.63 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9200-B511-A1GB04-1

064G5216

Pressure transmitter, MBS 9200, 0 mbar - 150 mbar, 0 psi - 2.18 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9200-B411-A1GB04-1

064G5225

Pressure transmitter, MBS 9200, -20 mbar - 20 mbar, -0.29 psi - 0.29 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 9200-A111-A1GB08-1

078G1000

Pressure transmitter, DST P92S, 0 bar - 40 bar, 0 psi - 580 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: P92S-0040-BAR-R-11-01-01

078G1001

Pressure transmitter, DST P92S, 0 bar - 60 bar, 0 psi - 870 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: P92S-0060-BAR-R-11-01-01

078G1002

Pressure transmitter, DST P92S, 0 bar - 100 bar, 0 psi - 1450 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: P92S-0100-BAR-R-11-01-01

078G1003

Pressure transmitter, DST P92S, 0 bar - 160 bar, 0 psi - 2320 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: P92S-0160-BAR-R-11-01-01

078G1004

Pressure transmitter, DST P92S, 0 bar - 250 bar, 0 psi - 3625 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: P92S-0250-BAR-R-11-01-01

078G1005

Pressure transmitter, DST P92S, 0 bar - 400 bar, 0 psi - 5800 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: P92S-0400-BAR-R-11-01-01

View: