VLT® AutomationDrive FC 300

Shows 74,465 product(s)

131B0001

FC-302P4K0T5E20H1XXXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302P4K0T5E20H1XXXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P4K0) 4.0 KW / 5.0 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P4K0T5E20H1XXXXXXSXXXXAXBXCXXXXDX

131B0002

FC-302P5K5T5E20H1XXXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302P5K5T5E20H1XXXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P5K5) 5.5 KW / 7.5 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P5K5T5E20H1XXXXXXSXXXXAXBXCXXXXDX

131B0003

FC-302P7K5T5E20H1XXXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302P7K5T5E20H1XXXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P7K5) 7.5 KW / 10 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P7K5T5E20H1XXXXXXSXXXXAXBXCXXXXDX

131B0004

FC-302P7K5T5E20H1BXXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302P7K5T5E20H1BXXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P7K5) 7.5 KW / 10 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P7K5T5E20H1BXXXXXSXXXXAXBXCXXXXDX

131B0005

FC-302P5K5T5E20H1BXXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302P5K5T5E20H1BXXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P5K5) 5.5 KW / 7.5 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P5K5T5E20H1BXXXXXSXXXXAXBXCXXXXDX

131B0006

FC-302P4K0T5E20H1BXXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302P4K0T5E20H1BXXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P4K0) 4.0 KW / 5.0 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P4K0T5E20H1BXXXXXSXXXXAXBXCXXXXDX

131B0007

FC-302P2K2T2E20H1XXXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302P2K2T2E20H1XXXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P2K2) 2.2 KW / 3.0 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P2K2T2E20H1XXXXXXSXXXXAXBXCXXXXDX

131B0008

FC-302P2K2T2E20H1BXXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302P2K2T2E20H1BXXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P2K2) 2.2 KW / 3.0 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P2K2T2E20H1BXXXXXSXXXXAXBXCXXXXDX

131B0009

FC-302P3K7T2E20H1XXXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302P3K7T2E20H1XXXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P3K7) 3.7 KW / 5.0 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P3K7T2E20H1XXXXXXSXXXXAXBXCXXXXDX

131B0011

FC-302P3K7T2E20H1BXXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302P3K7T2E20H1BXXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P3K7) 3.7 KW / 5.0 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P3K7T2E20H1BXXXXXSXXXXAXBXCXXXXDX

View:

  • 1
  • /
  • 7447