VACON® 100 INDUSTRIAL

Shows 11,301 product(s)

132H0099

VACON0100-3L-0261-5+SCB4

Frequency converter
VACON0100-3L-0261-5+SCB4
VACON 100 Industrial
380-500 Vac 261 AmpIP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: B4,AI,2AO(mA,isol),+24V/EXT
D Slot: No board
E Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: English
Frame 09

Other options according to Model code

Model code: VACON0100-3L-0261-5+SCB4

132H0104

VACON0100-3L-0016-5+SBF4

Frequency converter
VACON0100-3L-0016-5+SBF4
VACON 100 Industrial
380-500 Vac 16 AmpIP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
E Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: English
Frame 05

Other options according to Model code

Model code: VACON0100-3L-0016-5+SBF4

132H0111

VACON0100-3L-0140-5+SBF4+SEBJ+FL03+DPAP+DLES+FBIE

Frequency converter
VACON0100-3L-0140-5+SBF4+SEBJ+FL03+DPAP+DLES+FBIE
VACON 100 Industrial
380-500 Vac 140 AmpIP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
E Slot: BJ,STO, ATEX therm
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: Spanish
Frame 08
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0140-5+SBF4+SEBJ+FL03+DPAP+DLES+FBIE

132H0242

VACON0100-3L-0023-5+FL04+DPAP+DLCZ+FBIE

Frequency converter
VACON0100-3L-0023-5+FL04+DPAP+DLCZ+FBIE
VACON 100 Industrial
380-500 Vac 23 AmpIP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
E Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: Czech
Frame 05

Other options according to Model code

Model code: VACON0100-3L-0023-5+FL04+DPAP+DLCZ+FBIE

132H0245

VACON0100-3L-0170-5+SBF4+SEBJ+DPAP+DLDE+FBIE

Frequency converter
VACON0100-3L-0170-5+SBF4+SEBJ+DPAP+DLDE+FBIE
VACON 100 Industrial
380-500 Vac 170 AmpIP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
E Slot: BJ,STO, ATEX therm
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: German
Frame 08
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0170-5+SBF4+SEBJ+DPAP+DLDE+FBIE

132H0325

VACON0100-3L-0003-2+SDE3+SEBJ+IP54+FL03+QDSS+DPAP+DLNL

Frequency converter
VACON0100-3L-0003-2+SDE3+SEBJ+IP54+FL03+QDSS+DPAP+DLNL
VACON 100 Industrial
208–240 Vac 3 AmpIP54/NEMA12
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: E3,PROFIBUS DP
E Slot: BJ,STO, ATEX therm
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Dutch
Frame 04
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0003-2+SDE3+SEBJ+IP54+FL03+QDSS+DPAP+DLNL

132H0331

VACON0100-3L-0205-5+SEBJ+DPAP+DLDE+FBIE

Frequency converter
VACON0100-3L-0205-5+SEBJ+DPAP+DLDE+FBIE
VACON 100 Industrial
380-500 Vac 205 AmpIP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
E Slot: BJ,STO, ATEX therm
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: German
Frame 08
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0205-5+SEBJ+DPAP+DLDE+FBIE

132H0337

VACON0100-3L-0105-5-R02+SBF4

Frequency converter
VACON0100-3L-0105-5-R02+SBF4
VACON 100 Industrial
380-500 Vac 105 AmpIP21/NEMA1
Graphical Keypad MK01
EMC C4 System Component
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
E Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 07

Other options according to Model code

Model code: VACON0100-3L-0105-5-R02+SBF4

132H0360

VACON0100-3L-0170-5+SCB2+SEE3+IP54

Frequency converter
VACON0100-3L-0170-5+SCB2+SEE3+IP54
VACON 100 Industrial
380-500 Vac 170 AmpIP54/NEMA12
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: B2,1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: E3,PROFIBUS DP
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: English
Frame 08

Other options according to Model code

Model code: VACON0100-3L-0170-5+SCB2+SEE3+IP54

132H0373

VACON0100-3L-0386-5+SRBT+DBIN+FBIE

Frequency converter
VACON0100-3L-0386-5+SRBT+DBIN+FBIE
VACON 100 Industrial
380-500 Vac 386 AmpIP21/NEMA1
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
E Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 09b

Other options according to Model code

Model code: VACON0100-3L-0386-5+SRBT+DBIN+FBIE

View:

  • 1
  • /
  • 1131