Shows 12,580 product(s)

132H0103

VACON0100-3L-0205-5-FLOW+SRBT+FL04+DPAP+DLPL

Frequency converter
VACON0100-3L-0205-5-FLOW+SRBT+FL04+DPAP+DLPL
VACON 100 FLOW
380-500 Vac 205 AmpIP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
E Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Polish
Frame 08

Other options according to Model code

Model code: VACON0100-3L-0205-5-FLOW+SRBT+FL04+DPAP+DLPL

132H0107

VACON0100-3L-0170-5-FLOW+SBF4+SDEA+IP54+FL05+DPAP+DLDE

Frequency converter
VACON0100-3L-0170-5-FLOW+SBF4+SDEA+IP54+FL05+DPAP+DLDE
VACON 100 FLOW
380-500 Vac 170 AmpIP54/NEMA12
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: EA,Advanced 2-port ethernet
E Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: German
Frame 08

Other options according to Model code

Model code: VACON0100-3L-0170-5-FLOW+SBF4+SDEA+IP54+FL05+DPAP+DLDE

132H0108

VACON0100-3L-0261-5-FLOW+SBF4+SDEA+IP54+FL05+DPAP+DLDE

Frequency converter
VACON0100-3L-0261-5-FLOW+SBF4+SDEA+IP54+FL05+DPAP+DLDE
VACON 100 FLOW
380-500 Vac 261 AmpIP54/NEMA12
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: EA,Advanced 2-port ethernet
E Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: German
Frame 09

Other options according to Model code

Model code: VACON0100-3L-0261-5-FLOW+SBF4+SDEA+IP54+FL05+DPAP+DLDE

132H0110

VACON0100-3L-0008-5-FLOW+IP54+FL02+QDSS+DPAP+DLNO+FBIE

Frequency converter
VACON0100-3L-0008-5-FLOW+IP54+FL02+QDSS+DPAP+DLNO+FBIE
VACON 100 FLOW
380-500 Vac 8 AmpIP54/NEMA12
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
E Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: Norwegian
Frame 04

Other options according to Model code

Model code: VACON0100-3L-0008-5-FLOW+IP54+FL02+QDSS+DPAP+DLNO+FBIE

132H0136

VACON0100-3L-0087-5-FLOW+SBF4+SEBJ+DPAP+DLFR

Frequency converter
VACON0100-3L-0087-5-FLOW+SBF4+SEBJ+DPAP+DLFR
VACON 100 FLOW
380-500 Vac 87 AmpIP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
E Slot: BJ,STO, ATEX therm
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: French
Frame 07
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0087-5-FLOW+SBF4+SEBJ+DPAP+DLFR

132H0138

VACON0100-3L-0087-5-FLOW+SBF4+SRBT+IP54+FL04+DPAP+DLCZ

Frequency converter
VACON0100-3L-0087-5-FLOW+SBF4+SRBT+IP54+FL04+DPAP+DLCZ
VACON 100 FLOW
380-500 Vac 87 AmpIP54/NEMA12
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
E Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Czech
Frame 07

Other options according to Model code

Model code: VACON0100-3L-0087-5-FLOW+SBF4+SRBT+IP54+FL04+DPAP+DLCZ

132H0140

VACON0100-3L-0012-5-FLOW+SDE9+SEBJ+FL03+DPAP+DLNL

Frequency converter
VACON0100-3L-0012-5-FLOW+SDE9+SEBJ+FL03+DPAP+DLNL
VACON 100 FLOW
380-500 Vac 12 AmpIP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: E9,2-port ethernet
E Slot: BJ,STO, ATEX therm
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Dutch
Frame 04
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0012-5-FLOW+SDE9+SEBJ+FL03+DPAP+DLNL

132H0166

VACON0100-3L-0046-5-FLOW+SBF4+IP54+FL02

Frequency converter
VACON0100-3L-0046-5-FLOW+SBF4+IP54+FL02
VACON 100 FLOW
380-500 Vac 46 AmpIP54/NEMA12
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
E Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: English
Frame 06

Other options according to Model code

Model code: VACON0100-3L-0046-5-FLOW+SBF4+IP54+FL02

132H0169

VACON0100-3L-0012-5-FLOW+SEB5+FL04+DPAP+DLPL

Frequency converter
VACON0100-3L-0012-5-FLOW+SEB5+FL04+DPAP+DLPL
VACON 100 FLOW
380-500 Vac 12 AmpIP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
E Slot: B5,3RO(NO)
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Polish
Frame 04

Other options according to Model code

Model code: VACON0100-3L-0012-5-FLOW+SEB5+FL04+DPAP+DLPL

132H0175

VACON0100-3L-0590-5-FLOW-R02+SDE7+IP00

Frequency converter
VACON0100-3L-0590-5-FLOW-R02+SDE7+IP00
VACON 100 FLOW
380-500 Vac 590 AmpIP00
Graphical Keypad MK01
EMC C4 System Component
B Slot: F3,3 Relay board
C Slot: No board
D Slot: E7,DeviceNet
E Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 10

Other options according to Model code

Model code: VACON0100-3L-0590-5-FLOW-R02+SDE7+IP00

View:

  • 1
  • /
  • 1258