VACON® 100 INDUSTRIAL Enclosed Drive

Shows 738 product(s)

132H0280

70-AB3L05205C10B530BM26-00131305

VACON0100-3L-0520-5-ED+SEBJ+SRBT+IP54+FL03+DLES+FBIE+CAPT+CAPD+CAPS+CIFD+PODU+CTID+CDLP+CACL+CPS0+CHPH+GNUL

Frequency converter
VACON0100-3L-0520-5-ED+SEBJ+SRBT+IP54+FL03+DLES+FBIE+CAPT+CAPD+CAPS+CIFD+PODU+CTID+CDLP+CACL+CPS0+CHPH+GNUL
VACON 100 Industrial
380-500 Vac, 520 Amp, IP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: Spanish
Frame 10
E Slot: BJ,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0520-5-ED+SEBJ+SRBT+IP54+FL03+DLES+FBIE+CAPT+CAPD+CAPS+CIFD+PODU+CTID+CDLP+CACL+CPS0+CHPH+GNUL

132H0415

70-AB3L05205C10B530BM26-00131341

VACON0100-3L-0520-5-ED+SEBJ+SRBT+IP54+FL03+DLES+FBIE+CAPT+CAPD+CAPS+CIFD+CDLP+CACL+CPS0+GNUL

Frequency converter
VACON0100-3L-0520-5-ED+SEBJ+SRBT+IP54+FL03+DLES+FBIE+CAPT+CAPD+CAPS+CIFD+CDLP+CACL+CPS0+GNUL
VACON 100 Industrial
380-500 Vac, 520 Amp, IP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: Spanish
Frame 10
E Slot: BJ,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0520-5-ED+SEBJ+SRBT+IP54+FL03+DLES+FBIE+CAPT+CAPD+CAPS+CIFD+CDLP+CACL+CPS0+GNUL

132H0857

70-AB3L01447C09B530BM26-00131418

Frequency converter
VACON0100-3L-0144-7-ED+SRBT+IP54+DNOT+CIFD+GNUL
VACON 100 Industrial
525-690 Vac, 144 Amp, IP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: English
Frame 09
E Slot: No board

Other options according to Model code

Model code: VACON0100-3L-0144-7-ED+SRBT+IP54+DNOT+CIFD+GNUL

132H1294

70-AB3L01257C08B240BM26-00129856

Frequency converter
VACON0100-3L-0125-7-ED+SBF4+SEE5+EMC4+DLFI+CIFD+POCM+PODU+GNUL
VACON 100 Industrial
525-690 Vac, 125 Amp, IP21/NEMA1
Graphical Keypad MK01
EMC C4 System Component
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Finnish
Frame 08
E Slot: E5,PROFIBUS DP with Sub-D9

Other options according to Model code

Model code: VACON0100-3L-0125-7-ED+SBF4+SEE5+EMC4+DLFI+CIFD+POCM+PODU+GNUL

132H1300

70-AB3L01447C09B240BM26-00129857

Frequency converter
VACON0100-3L-0144-7-ED+SBF4+SDE5+SEBJ+EMC4+DLFI+CIFD+POCM+PODU+GNUL
VACON 100 Industrial
525-690 Vac, 144 Amp, IP21/NEMA1
Graphical Keypad MK01
EMC C4 System Component
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: E5,PROFIBUS DP with Sub-D9
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Finnish
Frame 09
E Slot: BJ,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0144-7-ED+SBF4+SDE5+SEBJ+EMC4+DLFI+CIFD+POCM+PODU+GNUL

132H1306

70-AB3L03257C10B240BM26-00129858

Frequency converter
VACON0100-3L-0325-7-ED+SBF4+SEE5+EMC4+DLFI+CAPT+CICO+CIFD+POCM+PODU+GNUL
VACON 100 Industrial
525-690 Vac, 325 Amp, IP21/NEMA1
Graphical Keypad MK01
EMC C4 System Component
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Finnish
Frame 10
E Slot: E5,PROFIBUS DP with Sub-D9

Other options according to Model code

Model code: VACON0100-3L-0325-7-ED+SBF4+SEE5+EMC4+DLFI+CAPT+CICO+CIFD+POCM+PODU+GNUL

132H1307

70-AB3L03865C09B230BM26-00131134

Frequency converter
VACON0100-3L-0386-5-ED+SBF4+SDE3+SEBJ+DLFI+CAPT+CAPD+CIFD+POCM+CHCT+GNUL
VACON 100 Industrial
380-500 Vac, 386 Amp, IP21/NEMA1
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: E3,PROFIBUS DP
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Finnish
Frame 09b
E Slot: BJ,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0386-5-ED+SBF4+SDE3+SEBJ+DLFI+CAPT+CAPD+CIFD+POCM+CHCT+GNUL

132H1308

70-AB3L04167C10B240BM26-00129859

Frequency converter
VACON0100-3L-0416-7-ED+SBF4+SEE5+EMC4+DLFI+CIFD+POCM+PODU+GNUL
VACON 100 Industrial
525-690 Vac, 416 Amp, IP21/NEMA1
Graphical Keypad MK01
EMC C4 System Component
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Finnish
Frame 10
E Slot: E5,PROFIBUS DP with Sub-D9

Other options according to Model code

Model code: VACON0100-3L-0416-7-ED+SBF4+SEE5+EMC4+DLFI+CIFD+POCM+PODU+GNUL

132H1309

70-AB3L04605C10B230BM26-00130634

Frequency converter
VACON0100-3L-0460-5-ED+SEBJ+FBIE+CIFD+POCM+CHCT+GNUL
VACON 100 Industrial
380-500 Vac, 460 Amp, IP21/NEMA1
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 10
E Slot: BJ,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0460-5-ED+SEBJ+FBIE+CIFD+POCM+CHCT+GNUL

132H1310

70-AB3L05207C12B240BM26-00129860

Frequency converter
VACON0100-3L-0520-7-ED+SBF4+SEE5+EMC4+DLFI+CIFD+POCM+PODU+GNUL
VACON 100 Industrial
525-690 Vac, 520 Amp, IP21/NEMA1
Graphical Keypad MK01
EMC C4 System Component
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Finnish
2xFrame 10
E Slot: E5,PROFIBUS DP with Sub-D9

Other options according to Model code

Model code: VACON0100-3L-0520-7-ED+SBF4+SEE5+EMC4+DLFI+CIFD+POCM+PODU+GNUL

View: