VACON® 100 FLOW Enclosed Drive

Shows 677 product(s)

132H0008

70-AB3L00807C08B530BM2H-00131219

Frequency converter
VACON0100-3L-0080-7-ED-FLOW+SEBJ+IP54+FBIE+CAPT+CAPD+CAPS+CIFD+PODU+CDLP+CACL+CPS0+GNUL
VACON 100 FLOW
525-690 Vac, 80 Amp, IP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 08
E Slot: BJ,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0080-7-ED-FLOW+SEBJ+IP54+FBIE+CAPT+CAPD+CAPS+CIFD+PODU+CDLP+CACL+CPS0+GNUL

132H0011

70-AB3L01447C09B530BM2H-00131221

Frequency converter
VACON0100-3L-0144-7-ED-FLOW+SEBJ+IP54+FBIE+CAPT+CAPD+CAPS+PODU+CDLP+CACL+CPS0+GNUL
VACON 100 FLOW
525-690 Vac, 144 Amp, IP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 09
E Slot: BJ,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0144-7-ED-FLOW+SEBJ+IP54+FBIE+CAPT+CAPD+CAPS+PODU+CDLP+CACL+CPS0+GNUL

132H0012

70-AB3L01707C09B530BM2H-00130323

Frequency converter
VACON0100-3L-0170-7-ED-FLOW+SEBJ+IP54+FBIE+CAPT+CAPD+CAPS+PODU+CDLP+CACL+CPS0+GNUL
VACON 100 FLOW
525-690 Vac, 170 Amp, IP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 09
E Slot: BJ,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0170-7-ED-FLOW+SEBJ+IP54+FBIE+CAPT+CAPD+CAPS+PODU+CDLP+CACL+CPS0+GNUL

132H0013

70-AB3L02617C10B230BM2H-00131222

Frequency converter
VACON0100-3L-0261-7-ED-FLOW+SEBJ+FBIE+CAPT+CAPD+CAPS+PODU+CDLP+CACL+CPS0+GNUL
VACON 100 FLOW
525-690 Vac, 261 Amp, IP21/NEMA1
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 10
E Slot: BJ,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0261-7-ED-FLOW+SEBJ+FBIE+CAPT+CAPD+CAPS+PODU+CDLP+CACL+CPS0+GNUL

132H0039

70-AB3L04605C10B530BM2H-00129811

Frequency converter
VACON0100-3L-0460-5-ED-FLOW+SBF4+IP54+CHPH+GNUL
VACON 100 FLOW
380-500 Vac, 460 Amp, IP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: English
Frame 10
E Slot: No board

Other options according to Model code

Model code: VACON0100-3L-0460-5-ED-FLOW+SBF4+IP54+CHPH+GNUL

132H0106

70-AB3L03105C09B530BM2H-00131254

Frequency converter
VACON0100-3L-0310-5-ED-FLOW+SCB4+SEBJ+SRBT+IP54+FBIE+CAPT+CAPD+CIFD+CPS0+GNUL
VACON 100 FLOW
380-500 Vac, 310 Amp, IP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: B4,AI,2AO(mA,isol),+24V/EXT
D Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 09
E Slot: BJ,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0310-5-ED-FLOW+SCB4+SEBJ+SRBT+IP54+FBIE+CAPT+CAPD+CIFD+CPS0+GNUL

132H0109

70-AB3L03105C09B530BM2H-00131255

Frequency converter
VACON0100-3L-0310-5-ED-FLOW+SCB4+SEBJ+SRBT+IP54+FBIE+CAPT+CAPD+CIFD+CDLP+CPS0+GNUL
VACON 100 FLOW
380-500 Vac, 310 Amp, IP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: B4,AI,2AO(mA,isol),+24V/EXT
D Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 09
E Slot: BJ,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0310-5-ED-FLOW+SCB4+SEBJ+SRBT+IP54+FBIE+CAPT+CAPD+CIFD+CDLP+CPS0+GNUL

132H0193

70-AB3L03857C10B530BM2H-00131288

Frequency converter
VACON0100-3L-0385-7-ED-FLOW+IP54+DNOT+CIFD+GNUL
VACON 100 FLOW
525-690 Vac, 385 Amp, IP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: English
Frame 10
E Slot: No board

Other options according to Model code

Model code: VACON0100-3L-0385-7-ED-FLOW+IP54+DNOT+CIFD+GNUL

132H0206

70-AB3L03105C09B530BM2H-00131292

Frequency converter
VACON0100-3L-0310-5-ED-FLOW+SCB4+SRBT+IP54+CIFD+GNUL
VACON 100 FLOW
380-500 Vac, 310 Amp, IP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: B4,AI,2AO(mA,isol),+24V/EXT
D Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: English
Frame 09
E Slot: No board

Other options according to Model code

Model code: VACON0100-3L-0310-5-ED-FLOW+SCB4+SRBT+IP54+CIFD+GNUL

132H0877

70-AB3L05905C10B530BM2H-00131330

Frequency converter
VACON0100-3L-0590-5-ED-FLOW+SBF4+IP54+DNOT+POCM+CHPH+GNUL
VACON 100 FLOW
380-500 Vac, 590 Amp, IP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: English
Frame 10
E Slot: No board

Other options according to Model code

Model code: VACON0100-3L-0590-5-ED-FLOW+SBF4+IP54+DNOT+POCM+CHPH+GNUL

View: