VLT® Decentral Drive FCD 302

Shows 3,951 product(s)

130B7941

FCD302PK75T4B66H1S1FMFCEXXXXAXBXXXXXXDX

FCD302PK75T4B66H1S1FMFCEXXXXAXBXXXXXXDX
VLT® Decentral Drive FCD 302
0.75 kW / 1.0 HP, 380-480VAC (Three phased), Standard Black IP66/NEMA4X,
RFI Class A1/C2, Brake chop. + mech. brake, Compl. small stand alone, 40 mm brackets,
Metric threads, Service switch motor side, With display connector

Model code: FCD302PK75T4B66H1S1FMFCEXXXXAXBXXXXXXDX

131U7132

FCD302P1K1T4B66H1S1FMFCXXXXXA0BXXXXXXD0

FCD302P1K1T4B66H1S1FMFCXXXXXA0BXXXXXXD0
VLT® Decentral Drive FCD 302
1.1 kW / 1.5 HP, 380-480VAC (Three phased), Standard Black IP66/NEMA4X,
RFI Class A1/C2, Brake chop. + mech. brake, Compl. small stand alone, 40 mm brackets,
Metric threads, Service switch motor side, With display connector

Model code: FCD302P1K1T4B66H1S1FMFCXXXXXA0BXXXXXXD0

131U7135

FCD302P2K2T4B66H1S1FMFCXXXXXA0BXXXXXXD0

FCD302P2K2T4B66H1S1FMFCXXXXXA0BXXXXXXD0
VLT® Decentral Drive FCD 302
2.2 kW / 3.0 HP, 380-480VAC (Three phased), Standard Black IP66/NEMA4X,
RFI Class A1/C2, Brake chop. + mech. brake, Compl. small stand alone, 40 mm brackets,
Metric threads, Service switch motor side, With display connector

Model code: FCD302P2K2T4B66H1S1FMFCXXXXXA0BXXXXXXD0

131U7138

FCD302P2K2T4W66H1S1FMFCXXXXXA0BXXXXXXD0

FCD302P2K2T4W66H1S1FMFCXXXXXA0BXXXXXXD0
VLT® Decentral Drive FCD 302
2.2 kW / 3.0 HP, 380-480VAC (Three phased), Standard White IP66/NEMA4X,
RFI Class A1/C2, Brake chop. + mech. brake, Compl. small stand alone, 40 mm brackets,
Metric threads, Service switch motor side, With display connector

Model code: FCD302P2K2T4W66H1S1FMFCXXXXXA0BXXXXXXD0

131U7149

FCD302P2K2T4W66H1S1FMECXXXXXA0BXXXXXXD0

FCD302P2K2T4W66H1S1FMECXXXXXA0BXXXXXXD0
VLT® Decentral Drive FCD 302
2.2 kW / 3.0 HP, 380-480VAC (Three phased), Standard White IP66/NEMA4X,
RFI Class A1/C2, Brake chop. + mech. brake, Compl. small stand alone, 40 mm brackets,
Metric threads, Service switch mains side, With display connector

Model code: FCD302P2K2T4W66H1S1FMECXXXXXA0BXXXXXXD0

131U7282

FCD302P2K2T4B66H1S1FMFCFXXXXA0BXXXXXXD0

FCD302P2K2T4B66H1S1FMFCFXXXXA0BXXXXXXD0
VLT® Decentral Drive FCD 302
2.2 kW / 3.0 HP, 380-480VAC (Three phased), Standard Black IP66/NEMA4X,
RFI Class A1/C2, Brake chop. + mech. brake, Compl. small stand alone, 40 mm brackets,
Metric threads, Service switch motor side, With display connector

Model code: FCD302P2K2T4B66H1S1FMFCFXXXXA0BXXXXXXD0

131U7285

FCD302P1K1T4W66H1S1XMECXXXXXA0BXXXXXXD0

FCD302P1K1T4W66H1S1XMECXXXXXA0BXXXXXXD0
VLT® Decentral Drive FCD 302
1.1 kW / 1.5 HP, 380-480VAC (Three phased), Standard White IP66/NEMA4X,
RFI Class A1/C2, Brake chop. + mech. brake, Compl. small stand alone, No brackets,
Metric threads, Service switch mains side, With display connector

Model code: FCD302P1K1T4W66H1S1XMECXXXXXA0BXXXXXXD0

131U7286

FCD302P2K2T4B66H1S1XMECXXXXXA0BXXXXXXD0

FCD302P2K2T4B66H1S1XMECXXXXXA0BXXXXXXD0
VLT® Decentral Drive FCD 302
2.2 kW / 3.0 HP, 380-480VAC (Three phased), Standard Black IP66/NEMA4X,
RFI Class A1/C2, Brake chop. + mech. brake, Compl. small stand alone, No brackets,
Metric threads, Service switch mains side, With display connector

Model code: FCD302P2K2T4B66H1S1XMECXXXXXA0BXXXXXXD0

131U7288

FCD302P1K1T4B66H1S1EMFCXXXXXA0BXXXXXXD0

FCD302P1K1T4B66H1S1EMFCXXXXXA0BXXXXXXD0
VLT® Decentral Drive FCD 302
1.1 kW / 1.5 HP, 380-480VAC (Three phased), Standard Black IP66/NEMA4X,
RFI Class A1/C2, Brake chop. + mech. brake, Compl. small stand alone, Flat brackets,
Metric threads, Service switch motor side, With display connector

Model code: FCD302P1K1T4B66H1S1EMFCXXXXXA0BXXXXXXD0

131U7296

FCD302P1K5T4B66H1S1EMFCXXXXXA0BXXXXXXD0

FCD302P1K5T4B66H1S1EMFCXXXXXA0BXXXXXXD0
VLT® Decentral Drive FCD 302
1.5 kW / 2.0 HP, 380-480VAC (Three phased), Standard Black IP66/NEMA4X,
RFI Class A1/C2, Brake chop. + mech. brake, Compl. small stand alone, Flat brackets,
Metric threads, Service switch motor side, With display connector

Model code: FCD302P1K5T4B66H1S1EMFCXXXXXA0BXXXXXXD0

View: