The BCP type is a series of dedicated pressure switches for safety and pressure monitoring of steam and hot water boilers. The BCP incorporates a single-pole changeover microswitch where the contact position depends on the pressure in the connection port and the range set value. For installations, in which operation is particularly critical for safety reason, the use of fail-safe control is recommended.
Shows 14 product(s)
Pressure switch, BCP1
Regulation range [bar] Pe: 0.1 - 1.1, Differential [bar]: 0.15 - 0.6, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 6
Pressure switch, BCP2
Regulation range [bar] Pe: 0 - 2.5, Differential [bar]: 0.4 - 1, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 10
Pressure switch, BCP3
Regulation range [bar] Pe: 0 - 6, Differential [bar]: 0.7 - 1.4, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 16
Pressure switch, BCP4
Regulation range [bar] Pe: 1 - 10, Differential [bar]: 1 - 2.5, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 25
Pressure switch, BCP5
Regulation range [bar] Pe: 2 - 16, Differential [bar]: 2 - 3.2, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 32
Pressure switch, BCP6
Regulation range [bar] Pe: 5 - 25, Differential [bar]: 2.5 - 4, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 40
Pressure switch, BCP7
Regulation range [bar] Pe: 10 - 40, Differential [bar]: 3 - 6, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 63
Pressure switch, BCP1H
Regulation range [bar] Pe: 0.1 - 1.1, Differential [bar]: 0.1, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 6
Pressure switch, BCP2H
Regulation range [bar] Pe: 0 - 2.5, Differential [bar]: 0.2, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 10
Pressure switch, BCP4H
Regulation range [bar] Pe: 1 - 10, Differential [bar]: 0.45, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 1/2, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 25