The new A2L gas sensor is designed for use in the HVAC market with a specific focus on Residential, Heat Pump, Rooftop, & Chiller applications. Our thermal conductivity technology offers rapid & accurate leak detection, +15 year lifetime, immunity to poisoning, automated self-calibration, and reliable self-diagnostics to avoid silent failures. Our unique design is optimized to ensure performance over the lifetime even in harsh application environment as it is robust against condensation, dirt, dust, and UV light. Additionally, we have built-in flexibility in terms of hardware and software allowing for easy customization and system integration
Shows 2 product(s)
Gas sensor, DST G54B, R454B
Alarm threshold [LFL %]: 9, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24.00, Electrical connection: Mini Mate-N-Lok, Electrical connection size: 6 pin, Output signal: Relay, Specification key: DST G54B-B0-09-0AAB-LC001-I
Gas sensor, DST G54B, R454B
Alarm threshold [LFL %]: 12, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24.00, Electrical connection: Mini Mate-N-Lok, Electrical connection size: 6 pin, Output signal: Dual, Specification key: DST G54B-AB-12-0AAB-LC003-I