Shows 7 product(s)

180F1000

Energy Recovery Device, APM 0.8

Flow [l/min] [Max]: 15.3, Flow [m³/h] [Max]: 0.9, Flow [gpm] [Max]: 4, Speed [rpm] [Max]: 3450, Allowable working torque [Nm] [Max]: 5, Allowable working torque [lbf·ft] [Max]: 3

180F1001

Energy Recovery Device, APM 1.0

Flow [l/min] [Max]: 18.6, Flow [m³/h] [Max]: 1.1, Flow [gpm] [Max]: 4.9, Speed [rpm] [Max]: 3450, Allowable working torque [Nm] [Max]: 6, Allowable working torque [lbf·ft] [Max]: 4

180F1002

Energy Recovery Device, APM 1.2

Flow [l/min] [Max]: 22.9, Flow [m³/h] [Max]: 1.3, Flow [gpm] [Max]: 6.1, Speed [rpm] [Max]: 3450, Allowable working torque [Nm] [Max]: 7, Allowable working torque [lbf·ft] [Max]: 5

180F1100

Energy Recovery Device, APM 1,8

Flow [l/min] [Max]: 33.9, Flow [m³/h] [Max]: 2, Flow [gpm] [Max]: 9, Speed [rpm] [Max]: 3450, Allowable working torque [Nm] [Max]: 11, Allowable working torque [lbf·ft] [Max]: 8

180F1101

Energy Recovery Device, APM 2,0

Flow [l/min] [Max]: 36.4, Flow [m³/h] [Max]: 2.1, Flow [gpm] [Max]: 9.6, Speed [rpm] [Max]: 3450, Allowable working torque [Nm] [Max]: 12, Allowable working torque [lbf·ft] [Max]: 9

180F1102

Energy Recovery Device, APM 2,5

Flow [l/min] [Max]: 44.8, Flow [m³/h] [Max]: 2.6, Flow [gpm] [Max]: 11.8, Speed [rpm] [Max]: 3450, Allowable working torque [Nm] [Max]: 15, Allowable working torque [lbf·ft] [Max]: 11

180F1103

Energy Recovery Device, APM 2,9

Flow [l/min] [Max]: 47.2, Flow [m³/h] [Max]: 2.8, Flow [gpm] [Max]: 12.5, Speed [rpm] [Max]: 3000, Allowable working torque [Nm] [Max]: 18, Allowable working torque [lbf·ft] [Max]: 13

Prikaži: