SAVA is a self-acting safety pressure relief controller primarily for use in district heating systems. The controller is normally closed and opens on rising pressure. It is used for pressure relief control and as a protection against excess pressure in front of the valve. The controller has a control valve, an actuator with two control diaphragms and a spring(s) for pressure setting.
Shows 15 product(s)
Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 15, 4 m³/h, 1 bar - 4.5 bar, External Thread, G 3/4 A, Mounting version: Bypass
SAVA PN25 15/4 1,0-4,5 thread bypass
Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 20, 6.3 m³/h, 1 bar - 4.5 bar, External Thread, G 1 A, Mounting version: Bypass
SAVA PN25 20/6,3 1,0-4,5 thread bypass
Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 25, 8 m³/h, 1 bar - 4.5 bar, External Thread, G 1 1/4 A, Mounting version: Bypass
SAVA PN25 25/8 1,0-4,5 thread bypass
Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 40, 20 m³/h, 1 bar - 4.5 bar, Flange, Mounting version: Bypass
SAVA PN25 40/20 1,0-4,5 flange bypass
Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 40, 20 m³/h, 3 bar - 11 bar, Flange, Mounting version: Bypass
SAVA PN25 40/20 3-11 flange bypass
Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 20, 6.3 m³/h, 2 bar - 7.5 bar, External Thread, G 1 A, Mounting version: Bypass
SAVA PN25 20/6,3 2-7,5 thread bypass
Function: Safety press. relief controller (SÜV), SAVA, PN 25, DN 32, 12.5 m³/h, 2 bar - 7.5 bar, External Thread, G 1 3/4 A, Mounting version: Bypass
SAVA PN25 32/12,5 2-7,5 thread bypass