FH-WC is a connection box for use in hydronic floor heating systems supplied from a manifold. FH-WC is a wiring center for connecting thermal actuators to the room thermostats. It is provided with two potential-free relays for controlling a circulation pump and a boiler. The relays are activated when one or more thermostats require heat. FH-WC is connected to 230 VAC/50 Hz. Mounting is made easy due to the symbols printed on the screw terminals.
Shows 2 product(s)
Floor Heating Controls, FH Connection Boxes, 230 V, Output voltage [V] AC: 24, Number of channels: 10
FH-WC Connection Box 24V, Wired 24V
Floor Heating Controls, FH Connection Boxes, 230 V, Output voltage [V] AC: 230, Number of channels: 8
FH-WC Connection Box 230V, Wired 230V