DEVIsnow™ is an extremely high-quality, 360° fully screened twin conductor cable with a tough black PVC outer sheath (UV stable). Its round profile and robust construction ensures a fast, simple and safe installation on roofs, in gutters, down drain pipes and on the ground. Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. DEVIsnow™ heating cables should not be in direct contact with bitumen roofs. The cold lead has solid conductors ensuring fast installation with a clearly visible connection. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our extended DEVIwarranty™.
Shows 31 product(s)
Heating Cables, DEVIsnow™ 30T, 30 W/m, 78 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Sport fields
Heating Cables, DEVIsnow™ 30T, 30 W/m, 125 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Sport fields
Heating Cables, DEVIsnow™ 30T, 30 W/m, 140 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Sport fields
Heating Cables, DEVIsnow™ 20T, 20 W/m, 6 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Sport fields
Heating Cables, DEVIsnow™ 20T, 20 W/m, 85 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Sport fields
Heating Cables, DEVIsnow™ 20T, 20 W/m, 135 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Sport fields
Heating Cables, DEVIsnow™ 30T, 30 W/m, 10 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Sport fields
Heating Cables, DEVIsnow™ 30T, 30 W/m, 14 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Sport fields
Heating Cables, DEVIsnow™ 30T, 30 W/m, 20 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Sport fields
Heating Cables, DEVIsnow™ 30T, 30 W/m, 27 m, Supply voltage [V] AC: 230
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Roof frost protection; Vineyard frost protection; Cold store; Ground ice and snow melting; Sport fields