DEVIbasic™ is a high-quality, braided screen, single conductor cable with a non UV stable outer sheath. Its round profile and robust construction ensures a fast, simple and safe installation in multiple indoor, outdoor and pipe tracing applications. Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The two cold leads have clearly visible connections to avoid accidentally installing the heated cable in the wall. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our full floor extended DEVIwarranty™.
Shows 25 product(s)
Heating Cables, DEVIbasic™ drum, 20 W/m, Supply voltage [V] AC: 230
Cable type: Single conductor, Product version: Drum, Heating principle: Serial resistive, Application: Cold store; Sport fields; Floor heating
Heating Cables, DEVIbasic™ 20S, 20 W/m, 32 m, Supply voltage [V] AC: 230
Cable type: Single conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Sport fields; Floor heating
Heating Cables, DEVIbasic™ 20S, 20 W/m, 56 m, Supply voltage [V] AC: 400
Cable type: Single conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Sport fields; Floor heating
Heating Cables, DEVIbasic™ 20S, 20 W/m, 69 m, Supply voltage [V] AC: 400
Cable type: Single conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Sport fields; Floor heating
Heating Cables, DEVIbasic™ 20S, 20 W/m, 93 m, Supply voltage [V] AC: 400
Cable type: Single conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Sport fields; Floor heating
Heating Cables, DEVIbasic™ 20S, 20 W/m, 128 m, Supply voltage [V] AC: 400
Cable type: Single conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Sport fields; Floor heating
Heating Cables, DEVIbasic™ 20S, 20 W/m, 158 m, Supply voltage [V] AC: 400
Cable type: Single conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Sport fields; Floor heating
Heating Cables, DEVIbasic™ 20S, 20 W/m, 192 m, Supply voltage [V] AC: 400
Cable type: Single conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Sport fields; Floor heating
Heating Cables, DEVIbasic™ 20S, 20 W/m, 229 m, Supply voltage [V] AC: 400
Cable type: Single conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Sport fields; Floor heating
Heating Cables, DEVIbasic™ 10S, 10 W/m, 21 m, Supply voltage [V] AC: 230
Cable type: Single conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Sport fields; Floor heating