Shows 41 product(s)
Tracer on crutch, DEVItector™ V2
Application: Asphalt ice and snow melting; Roof frost protection; Vineyard frost protection; Ground ice and snow melting; Sport fields; Floor heating
DEVItector™V2 High Volt, with hand tracer
Application: Asphalt ice and snow melting; Roof frost protection; Vineyard frost protection; Ground ice and snow melting; Sport fields; Floor heating
Accessories, Cold tails drum, 1 m
DTWB Cold lead 2x1.0mm² w/screen, Used for product: DEVImat™ 200T; DEVIcomfort™ 100T; DEVImat™ 100T; DEVIcomfort™ 150T; DEVIcomfort™ 10T; DEVImat™ 70T; DEVImat™ 150T, Product version: Drum, Application: Floor heating
Accessories, Thermostat accessories, Packing quantity: 1
Roof sensor for 850, Used for product: DEVIreg™ 850
Accessories, Thermostat accessories, Packing quantity: 1
Ground sensor for 850, 2 pcs., Used for product: DEVIreg™ 850
Accessories, Thermostat accessories, Packing quantity: 1
Ground sensor for 850, Used for product: DEVIreg™ 850
Accessories, Thermostat accessories, Packing quantity: 1
DC-PSU, 24V/60W, Used for product: DEVIreg™ 850
Accessories, Thermostat accessories, Packing quantity: 1
Floor sensor cable 3m, Used for product: DEVIreg™ 53x series; DEVIreg™ Touch; DEVIreg™ Smart; DEVIdry™ Kit; DEVIreg™ OPTI; DEVIreg™ 13x series
Accessories, Thermostat accessories, Packing quantity: 1
Sensor cable 10M, 15 KOHM, PVC, Used for product: DEVIreg™ 53x series; DEVIreg™ Touch; DEVIreg™ Smart; DEVIdry™ Kit; DEVIreg™ OPTI; DEVIreg™ 13x series
Accessories, Thermostat accessories, Packing quantity: 1
Flexpipe 6,7mm. 2,5m Anduritoru, Used for product: Sensor cable 3 m 15 KOHM, Santoprene; Temperature Sensor 10m NTC15k Santropene; Sensor cable 0.75² 2.5m 16.7 KOHM Q; Temperature Sensor 40m NTC15k Santropene