Spare Parts and Accessories for CTM Multi Ejector Solution

Shows 3 product(s)

042N0265

Spare part, 042N Coil Type B; 018F Coil Type B; 018Z Coil Type B, Cable plug

Product Type: Spare part, Used for product: 042N Coil Type B; 018F Coil Type B; 018Z Coil Type B, Type designation: Cable plug, Cable plug

042N7601

Solenoid coil, AS230CS, DIN Spade, Supply voltage [V] AC: 230, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

064G0950

Accessories, sensors, Cable

Used for product: AKS/MBS, Parts included: Round packard w.10,0m cable, Packing format: Multi pack, Quantity per packing format: 12