Show more
EVU

Shows 20 product(s)

032F5024

Solenoid valve, EVU 3, Solder, ODF, 1/4 in, Function: NC

Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

032F5025

Solenoid valve, EVU 3, Solder, ODF, Function: NC

Function: NC, Inlet size [mm]: 6, Inlet connection type: Solder, ODF, Outlet size [mm]: 6.00, Outlet connection type: Solder, ODF

032F5026

Solenoid valve, EVU 3, Solder, ODF, 3/8 in, Function: NC

Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

032F5037

Solenoid valve, EVU 4, Solder, ODF, Function: NC

Function: NC, Inlet size [mm]: 10, Inlet connection type: Solder, ODF, Outlet size [mm]: 10.00, Outlet connection type: Solder, ODF

032F5043

Solenoid valve, EVU 2, Solder, ODF, 1/4 in, Function: NC

Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

032F5046

Solenoid valve, EVU 6, Solder, ODF, 3/8 in, Function: NC

Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

032F5049

Solenoid valve, EVU 6, Solder, ODF, 1/2 in, Function: NC

Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

032F5111

Solenoid valve, EVU 3, Solder, ODF, 3/8 in, Function: NC

Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

032F7000

Solenoid valve, EVU 5, Solder, ODF, 3/8 in, Function: NC

Solenoid valve, Product Type: EVU 5, Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

032F7003

Solenoid valve, EVU 5, Solder, ODF, Function: NC

Solenoid valve, Product Type: EVU 5, Function: NC, Inlet size [mm]: 12, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF

View: