KP pressure switches play a crucial role in safeguarding refrigeration systems by preventing excessively high discharge pressures, low suction pressures, and controlling the start/stop functions of compressors. Additionally, they efficiently operate air-cooled condenser fans. With their excellent electro-mechanical functionality, KP switches deliver accurate and reliable performance. Featuring a single-pole switch changeover (SPDT), they can directly control single-phase AC motors up to 2 kW, making them a dependable choice for diverse refrigeration applications.
Shows 62 product(s)
Thermostat, KP61
Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30
Thermostat, KP61
Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 5000, Enclosure rating IP: IP30
Thermostat, KP61
Temperature range [°C]: -30 - 13, Reset function: Auto, Contact function: SPDT, Sensor type: Remote air coil, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30
Thermostat, KP61
Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Remote air coil, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30
Thermostat, KP61
Temperature range [°C]: -30 - 15, Reset function: Manual Min, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 5000, Enclosure rating IP: IP30
Thermostat, KP61
Temperature range [°C]: -30 - 15, Reset function: Manual Min, Contact function: SPDT, Sensor type: Remote air coil, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30
Thermostat, KP62
Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Enclosure rating IP: IP30
Thermostat, KP63
Temperature range [°C]: -50 - 10, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30
Thermostat, KP63
Temperature range [°C]: -50 - 10, Reset function: Auto, Contact function: SPDT, Sensor type: Remote air coil, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30
Thermostat, KP62
Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Enclosure rating IP: IP30