Shows 5 product(s)

061F7054

Cartridge pressure switch, LCB, 1 bar, 0.1 bar

Higher activ. pressure [bar]: 1, Lower activ. pressure [bar]: 0.1, Reset function: Auto, Contact function: SPST(NO), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65

061F7062

Cartridge pressure switch, LCB, 1.7 bar, 0.7 bar

Higher activ. pressure [bar]: 1.7, Lower activ. pressure [bar]: 0.7, Reset function: Auto, Contact function: SPST(NO), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65

061F7072

Cartridge pressure switch, LCB, 1 bar, 0.1 bar

Higher activ. pressure [bar]: 1, Lower activ. pressure [bar]: 0.1, Reset function: Auto, Contact function: SPST(NO), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65

061F7107

Cartridge pressure switch, LCB, 2.7 bar, 1.7 bar

Higher activ. pressure [bar]: 2.7, Lower activ. pressure [bar]: 1.7, Reset function: Auto, Contact function: SPST(NO), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65

061F7282

Cartridge pressure switch, LCB, 1.5 bar, 0.4 bar

Higher activ. pressure [bar]: 1.5, Lower activ. pressure [bar]: 0.4, Reset function: Auto, Contact function: SPST(NO), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65

View: