Evaporator and room control

Shows 36 product(s)

080G5003

Electronic valve control, EKE 400

Electronic valve control, Application area: Direct Expansion evaporator; Flooded evaporator, Function: Cooling, Hot Gas Defrost, Communication type: RS485; MODBUS, Product features: Buzzer; Real time clock

080G5004

Electronic valve control, EKE 400

Electronic valve control, Application area: Direct Expansion evaporator; Flooded evaporator, Function: Cooling, Hot Gas Defrost, Communication type: RS485; MODBUS, Product features: Buzzer; Real time clock

080G5005

Electronic valve control, EKE 400

Electronic valve control, Application area: Direct Expansion evaporator; Flooded evaporator, Function: Cooling, Hot Gas Defrost, Communication type: RS485; MODBUS, Product features: Buzzer; Real time clock

080Z0139

Case/room controller (EEV), AK-CC 750

Function: 1-4 AKV(EEV), Flexible I/O, Supply voltage [V] AC: 24, Communication type: LON RS485, Packing format: Single pack, Quantity per packing format: 1

080Z0140

Case/room controller (EEV), AK-CC 750A

Application area: Refrigeration control, Function: 1-4 AKV(EEV), Flexible I/O, Communication type: IO Extension; RJ11 (CAN) to Display; LON RS485; USB-B to PC

080Z5001

AK-RC 204B, Cold storage room controller

Function: Management of cold rooms, Supply voltage [V] AC: 230, Communication type: RS485 Modbus, Packing format: Single pack, Quantity per packing format: 1

080Z5002

AK-RC 205C, Cold storage room controller

Function: Management of cold rooms, Supply voltage [V] AC: 230, Communication type: RS485 Modbus, Packing format: Single pack, Quantity per packing format: 1

084B4057

Case/room controller (EEV), AK-CC55 Single Coil UI

Function: AKV, Pe, 5 Relays, Display, Product features: S2 Injection control; CO2 compliant; Pe Signal, Communication type: MODBUS; Optional LON, Packing format: Multi pack, Quantity per packing format: 10

084B4058

Case/room controller (TXV), AK-CC55 Water Loop

Function: 5 Relays, Semi/ Plug-in, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 10

084B4081

Case/room controller (EEV), AK-CC55 Compact

Function: TXV/AKV, Pe, 3 Relays, Product features: S2 Injection control; CO2 compliant; Pe Signal, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 10

View: