Shows 100 product(s)
Check valve, NRV 28s, Max. Working Pressure [bar]: 46.0
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Angleway, Packing format: Industrial pack
Check valve, NRVH 35s, Max. Working Pressure [bar]: 46.0
Inlet connection type: Solder, ODF, Inlet size [mm]: 35.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 35.00, Direction: Angleway, Packing format: Industrial pack
Check valve, NRVH 22s, Max. Working Pressure [bar]: 46.0
Inlet connection type: Solder, ODF, Inlet size [mm]: 22.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 22.00, Direction: Angleway, Packing format: Industrial pack
Check valve, NRVH 28s, Max. Working Pressure [bar]: 46.0
Inlet connection type: Solder, ODF, Inlet size [mm]: 28.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 28.00, Direction: Angleway, Packing format: Industrial pack
Check valve, NRV 6, Max. Working Pressure [bar]: 46.0
Inlet connection type: Flare, Inlet size [mm]: 6.00, Outlet connection type: Flare, Outlet size [mm]: 6.00, Direction: Straightway, Packing format: Industrial pack
Check valve, NRV 6s, Max. Working Pressure [bar]: 46.0
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODM, Direction: Straightway, Packing format: Multi pack
Check valve, NRV 22s, Max. Working Pressure [bar]: 46.0
Inlet connection type: Solder, ODF, Inlet size [mm]: 22.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 22.00, Direction: Angleway, Packing format: Multi pack
Check valve, NRV 28s, Max. Working Pressure [bar]: 46.0
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Angleway, Packing format: Multi pack
Check valve, NRV 28s, Max. Working Pressure [bar]: 46.0
Inlet connection type: Solder, ODF, Inlet size [mm]: 28.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 28.00, Direction: Angleway, Packing format: Multi pack
Check valve, NRV 35s, Max. Working Pressure [bar]: 46.0
Inlet connection type: Solder, ODF, Inlet size [mm]: 35.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 35.00, Direction: Angleway, Packing format: Multi pack