Shows 18 product(s)
Bock Semi-Hermetic Condensing Unit , SHAX44e/475-4 L
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, 16253
Bock Semi-Hermetic Condensing Unit , SHAX44e/565-4 L
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, 16254
Bock Semi-Hermetic Condensing Unit , SHAX44e/665-4 L
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, 16255
Bock Semi-Hermetic Condensing Unit , SHAX44e/475-4 L
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, 16253
Bock Semi-Hermetic Condensing Unit , SHAX44e/565-4 L
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, 16254
Bock Semi-Hermetic Condensing Unit , SHAX44e/665-4 L
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, 16255
Bock Semi-Hermetic Condensing Unit , SHAX44e/475-4 L
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, 16253
Bock Semi-Hermetic Condensing Unit , SHAX44e/565-4 L
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, 16254
Bock Semi-Hermetic Condensing Unit , SHAX44e/665-4 L
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, 16255
Bock Semi-Hermetic Condensing Unit , SHAX44e/475-4 L
Refrigerants: R404A; R407A; R407F; R448A; R449A, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, 16253